Schneider-Electric
 
SR13KXIET picture- scope
SR13KXIET
Schneider Electric On-Line UPS 3000VA, 230V, with pre-installed input/output hardwire kit
Schneider Electric
Characteristics
Overview
Presentation Proven Industrial UPS power protection for control applications and harsh environments.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 2100 W
Rated power in VA 3000 VA
Output connector type Hard wire 3-wire (H N + E) 1
Number of rack unit 3U
Number of cables 1
Provided equipment CD with software
Smart UPS signalling RS-232 cable
User manual
Batteries & Runtime
Battery type Lead-acid battery
Number of battery filled slots 2
Battery recharge time 2.5 h
Number of battery replacement quantity 1
Battery charger power 382 W rated
Battery life 3…5 year(s)
Extended runtime 1
General
UPS type Double conversion online
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 43.2 cm
Width 13 cm
Depth 66 cm
Net weight 54.55 kg
Mounting location Front
Mounting preference Lower
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 5 Hz auto-sensing
Number of input connectors 1 hard wire 3-wire (1P + N + E)
Input voltage limits 160...280 V
Output
Maximum configurable power in VA 3000 VA
Maximum configurable power in W 2100 W
Output frequency 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains
Wave type Sine wave
Efficiency 92 % (full load)
Harmonic distortion Less than 3 %
Crest factor 3 : 1
Bypass type Internal bypass (automatic and manual)
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Conformance
Product certifications BSMI
C-Tick
CE
CSA
GOST
JEON
VCCI
VDE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Acoustic level 55 dBA
Heat dissipation 609 Btu/h
Communications & Management
Free slots 1
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency power off Yes
Surge Protection and Filtering
Surge energy rate 480 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.7 cm
Package 1 Width 60.3 cm
Package 1 Length 98 cm
Package 1 Weight 63.64 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace