Schneider-Electric
 
SR2A201E picture- scope
SR2A201E
compact smart relay, Zelio Logic SR2 SR3, 20 IO, 48V AC, no clock, display
Telemecanique
Characteristics
Main
Range of product Zelio Logic
Product or component type Compact smart relay
Complementary
Local display With
Number or control scheme lines 0…240 with ladder programming
[Us] rated supply voltage 48 V AC
Supply voltage limits 40.8…52.8 V
Supply frequency 50/60 Hz
Maximum supply current 110 mA (without extension)
Power consumption in VA 5.7 VA without extension
Isolation voltage 1780 V
Discrete input number 12
Discrete input voltage 48 V AC
Discrete input current 1.2 mA
Discrete input frequency 57...63 Hz
47...53 Hz
Voltage state 1 guaranteed >= 20 V
Voltage state 0 guaranteed <= 17 V
Current state 1 guaranteed >= 0.5 mA
Current state 0 guaranteed <= 0.4 mA
Analogue input number 0
Input impedance 24 kOhm
Number of outputs 8 relay
Output voltage limits 24...250 V AC
5...30 V DC
Contacts type and composition NO
Output thermal current 8 A for all 8 outputs
Electrical durability AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to IEC 60947-5-1
AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to IEC 60947-5-1
DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to IEC 60947-5-1
DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to IEC 60947-5-1
Switching capacity in mA >= 10 mA at 12 V
Operating rate in Hz 0.1 Hz (at Ie) for relay output
10 Hz (no load) for relay output
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
Clock Without
Response time 48 ms with ladder programming (from state 0 to state 1) for discrete input
50 ms with ladder programming (from state 1 to state 0) for discrete input
10 ms (from state 0 to state 1) for relay output
5 ms (from state 1 to state 0) for relay output
Net weight 0.38 kg
Environment
Immunity to microbreaks 10 ms repeated 20 times
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 10.0 cm
Package 1 Length 13.3 cm
Package 1 Weight 365.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.013 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 91701a78-5972-4eb5-b11f-2737d556b9de
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 292
Contractual warranty
Warranty 18 months