Schneider-Electric
 
SRT10KRMXLI picture- scope
SRT10KRMXLI
APC Smart-UPS On-Line, 10kVA/10kW, Rackmount 6U, 230V/400V, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/ rail kit
APC Brand
Characteristics
Overview
Presentation High density, double-conversion on-line power protection with scalable runtime.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
400 V 3 phases
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 220 V
240 V
380 V
415 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 10000 W
Rated power in VA 10000 VA
Output connection type 6 IEC 60320 C13
3 IEC Jumpers
4 IEC 60320 C19
Output connector type Hard wire 3-wire (H N + E) 1
Number of rack unit 6U
Provided equipment CD with software
Documentation CD
Installation guide
Rack mounting hardware
Rack mounting brackets
Rack mounting support rails
Temperature probe
USB cable
Warranty card
Web/SNMP management card
Batteries & Runtime
Battery type Lead-acid battery
Number of battery filled slots 0
Battery recharge time 1.5 h
Number of battery replacement quantity 2
Battery voltage +/- 192 V (split battery referenced to neutral)
Battery charger power 876 W rated
Battery life 3…5 year(s)
Extended runtime 1
General
UPS type Double conversion online
Product web sub-family High density
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 26.3 cm
Width 43.2 cm
Depth 71.5 cm
Net weight 111.82 kg
Mounting location Front
Mounting preference No preference
Mounting mode Rack-mounted
Two post mountable 0
USB compatible Yes
Input
Network frequency 40...70 Hz auto-sensing
Number of input connectors 1 hard wire 3-wire (1P + N + E)
1 hard wire 5-wire (3P + N + E)
Input voltage limits 100...275 V adjustable (half load)
173...476 V adjustable (half load)
Output
Maximum configurable power in VA 10000 VA
Maximum configurable power in W 10000 W
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Wave type Sine wave
Harmonic distortion Less than 2 %
Crest factor 3 : 1
Bypass type Internal bypass (automatic and manual)
Conformance
Product certifications CE
EAC
IRAM
RCM
VDE
Marking CE Mark
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0.00…15240.00 m
Acoustic level 55 dBA
Heat dissipation 1947 Btu/h
IP degree of protection IP20
Communications & Management
Free slots 1
Preinstalled device Network management card 3 with environmental monitoring
Alarm Audible and visible alarms : prioritized by severity
Emergency power off Yes
Surge Protection and Filtering
Surge energy rate 480 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 46.1 cm
Package 1 Width 60 cm
Package 1 Length 100 cm
Package 1 Weight 129.727 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery