Schneider-Electric
 
SS03 picture- scope
SS03
Barrier kit, safety switch, 30A at 240/600VAC
Characteristics
Main
Product or component type Barrier Kit
Product destination Safety switch series F heavy duty Rated at 30 A
Safety switch series F heavy duty Rated at 60 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 15.24 cm
Package 1 Length 34.29 cm
Package 1 Weight 154.221 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No