Schneider-Electric
 
SSD1A320BDC3 picture- scope
SSD1A320BDC3
DIN rail mount relay, Harmony Solid State Relays, 20A, zeroVoltage switching, input 4...32V DC, output 48...600V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Modular DIN rail relay
Device short name SSD1
Number of channels 1
Number of phases 1 phase
Product configuration type Contactor configuration with pluggable spring input
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Rated current 20 A
Output switching mode Zero voltage switching
Complementary
Operating frequency 47...440 Hz
Rated duty Uninterrupted
Output voltage 48...600 V AC
Control circuit voltage 4...32 V DC
Tightening torque 2...2.2 N.m for load output
18...20 lb.in for load output
Connections - terminals Plug-inspring terminals, clamping connection capacity:0.13...3.30 mm², AWG 26...AWG 12 for input
Telescopic screw, clamping connection capacity:0.75...10 mm², AWG 20...AWG 8 for output
Dielectric strength 4 kV AC for input/output circuit
4 kV AC for input or output to case
Rated impulse withstand voltage 6 kV for input/output circuit
6 kV for input or output to case
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green) for control voltage
Pick-up voltage 4 V DC turn-on
Drop-out voltage 1 V DC turn-off
Input current range 10…15 mA
Solid state switching type Zero voltage switching
Load current 0.1…20 A
Transient overvoltage 1200 V
Inrush current 300 A at 60 Hz
Maximum voltage drop <1.3 V on-state
Motor controller rating 0.37 kW/0.5 hp at 120 V AC
1.12 kW/1.5 hp at 240 V AC
2.24 kW/3 hp at 480 V AC
Electromagnetic compatibility Electrostatic discharge 6 kV criteria A contact discharge conforming to IEC 61000-4-2
Electrostatic discharge 8 kV criteria A air discharge conforming to IEC 61000-4-2
Conducted RF disturbances 10 V, 0.15...80 MHz criteria A level 3 conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test 2 kV, 5/100 kHz criteria B output ports conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test 1 kV, 5/100 kHz criteria B input ports conforming to IEC 61000-4-4
Radiated radio-frequency electromagnetic field immunity test 10 V/m, 80 MHz...1 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 3 V/m, 1.4...2 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 1 V/m, 2...2.7 GHz criteria A conforming to IEC 61000-4-3
Surge immunity test 1 kV criteria A output ports line to line conforming to IEC 61000-4-5
Surge immunity test 2 kV criteria B output ports line to earth conforming to IEC 61000-4-5
Radiated emission environment B for DC input supply conforming to IEC 60947-4-3
Conducted emission environment B for DC input supply conforming to IEC 60947-4-3
Immunity to microbreaks and voltage drops 30 %, 500 ms criteria A conforming to IEC 61000-4-11
Immunity to microbreaks and voltage drops 100 %, 20 ms criteria B conforming to IEC 61000-4-11
Device form designation Form 5 semiconductor output DOL contactor
Maximum I²t for fusing 409 A².s for 10 ms
375 A².s for 8.33 ms
Maximum leakage current 1 mA off-state
DV/dt 500 V/µs off-state at maximum rated voltage
Response time 0.5 cycle (turn-on)
0.5 cycle (turn-off)
Power factor 0.5 with maximum load
Short circuit protection coordination Type 1
Type 2
Overvoltage category III
Width 22.5 mm
Height 91.9 mm
Depth 133.8 mm
Test button Without test button
Net weight 0.301 kg
Device presentation Complete product
Environment
Flammability rating V-0 conforming to UL 94
Vibration resistance 0.75 mm (f = 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms (peak acceleration) , longitudinal position conforming to IEC 60068-2-27
30 gn for 11 ms (peak acceleration) , vertical position conforming to IEC 60068-2-27
Pollution degree 2
Standards IEC 61373:class B: category 1
IEC 60947-4-3
IEC 62314
IEC 60950-1
CSA C22.2 No 14-13
UL 508
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.8 cm
Package 1 Width 14 cm
Package 1 Length 2.5 cm
Package 1 Weight 324 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.224 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 239