Schneider-Electric
 
SSL1A12JDR picture- scope
SSL1A12JDR
plug in relay, Harmony Solid State Slim Relays, 2A, random switching, input 3 to 12V DC, output 24 to 280V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Plug-in relay
Device short name SSL
Network number of phases 1 phase
Output switching mode Random voltage switching
Complementary
Mounting support Socket
[In] rated current 2 A
Output voltage 24...280 V AC
[Uc] control circuit voltage 3...12 V DC
Capacitance unbalance 1.5 pF input/output
Minimum switching voltage 3 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Input current limits 15 mA
Input impedance 333 kOhm
Solid state output type Random voltage switching
SCR output
Load current 0.07…2 A
Tansient Overvoltage 600 V AC
Surge current 120 A for 16.6 ms
115 A for 20 ms
Maximum voltage drop <1.1 V on-state
Maximum I²t for fusing 66 A².s for 10 ms at 50 Hz
60 A².s for 8.3 ms at 60 Hz
Maximum leakage current 4 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 0.5 cycle (turn-off)
0.1 ms (turn-on)
Overvoltage category III
Width 5 mm
Height 28 mm
Depth 15 mm
Net weight 0.0041 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 2500 V for input/output
Pollution degree 2
Product certifications CSA
UL
Marking CE
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -20…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 2.5 cm
Package 1 Length 37 cm
Package 1 Weight 5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 0.7 cm
Package 2 Width 2.5 cm
Package 2 Length 37 cm
Package 2 Weight 60 g
Unit Type of Package 3 S01
Number of Units in Package 3 1080
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5.684 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 10