Schneider-Electric
 
SSM1D36BD picture- scope
SSM1D36BD
single phase relay, Harmony Solid State Modular Relays, 6A, DIN rail mount, DC switching, input 4 to 32V DC, output 1 to 100V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Device short name SSM
Product or component type Modular DIN rail relay
Number of channels 1
Number of phases 1 phase
Output switching mode DC switching
Complementary
Product configuration type Relay configuration
Mounting support Symmetrical DIN rail
[In] rated current 6 A
Output voltage 1...100 V DC
[Uc] control circuit voltage 4...32 V DC
Tightening torque 0.5...0.8 N.m for input
0.5...0.8 N.m for output
Connections - terminals Screw terminals: 1 x 0.3...1 x 1.5 mm², (AWG 22...AWG 16) for input
Screw terminals: 1 x 0.3...1 x 2.5 mm², (AWG 22...AWG 14) for output
Maximum capacitance 10 pF for input/output
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green) for input status
Minimum switching voltage 4 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Input current 8…11 mA
Solid state output type Mosfet output
DC switching
Load current 0.0025…6 A
Transient overvoltage 100 V
Surge current 60 A for 10 ms
Maximum voltage drop <0.6 V on-state
Resistance 0.1 Ohm on-state
Maximum leakage current 0.1 mA off-state
Response time 0.6 ms (turn-on)
0.3 ms (turn-off)
Overvoltage category III
Width 11 mm
Height 90.3 mm
Test button Without test button
Depth 83.7 mm
Net weight 0.05 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 4 kV DC for input/output
4 kV DC for input or output to case
Pollution degree 2
Standards IEC 62314
IEC 61000
IEC 60950-1
Product certifications UL
CSA
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -30…80 °C
Ambient air temperature for storage -30…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 96
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.400 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No