Schneider-Electric
 
SSP1A150M7 picture- scope
SSP1A150M7
single phase panel, Harmony Solid State Relays, 50A, DIN rail mount, zero voltage switching, input 90...280V AC, output 24...300V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Panel mount relay
Device short name SSP1
Mounting support Panel
Number of phases 1 phase
[In] rated current 50 A
Solid state output type SCR output
Zero voltage switching
Output switching mode Zero voltage switching
Complementary
Test button Without test button
[Uc] control circuit voltage 90...280 V AC
Minimum switching voltage 90 V AC turn-on
Maximum switching voltage 10 V AC turn-off
Response time 30 ms (turn-off)
25 ms (turn-on)
Input current 5…10 mA
Output voltage 24...300 V AC
Load current 0.15…50 A
Transient overvoltage 600 V
Surge current 625 A for 16.6 ms
Maximum I²t for fusing 1621 A².s for 8.33 ms at 60 Hz
1770 A².s for 10 ms at 50 Hz
Co-ordination type Type 1 - 40 A miniature circuit breaker (MCB) - curve B
Type 2 - 32 A miniature circuit breaker (MCB) - curve B
Maximum leakage current 1 mA off-state
Maximum voltage drop <1.15 V on-state
DV/dt 500 V/µs off-state at maximum voltage
Power factor 0.5 (with maximum load)
Motor controller rating 0.75 hp 120 V AC
2 hp 240 V AC
Insulation resistance 1000 MOhm at 500 V DC
Maximum capacitance 8 pF for input/output
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
[Uimp] rated impulse withstand voltage 6 kV output to case
6 kV input to output
Tightening torque 1.5...1.7 N.m for input
2...2.2 N.m for output
Connections - terminals Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
Forked type tag connectors: 9.2 x 4 mm for input
Ring lugs: 9.2 x 4 mm for input
Forked type tag connectors: 11.7 x 4.5 mm for output
Ring lugs: 11.7 x 4.5 mm for output
Thermal resistance 0.45 °C/W junction to case
LED indicator LED, green for input
IP degree of protection IP20
Safety reliability data B10d = 1731395
MTTFd = 1875.9 years
Net weight 89.2 g
Device presentation Complete product
Environment
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications CSA
EAC
CE
UL
Marking CSA
UL
EAC
CE
Standards CSA C22.2 No 14-13
IEC 60950-1
IEC 62314
UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.7 cm
Package 1 Length 6.6 cm
Package 1 Weight 99.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.277 kg
Offer Sustainability
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov