Schneider-Electric
 
SSP1A475BDS picture- scope
SSP1A475BDS
Harmony, Solid state relay, 75 A, DIN rail mount, zero voltage switching, termal pad and smart diagnostic, input 4…32 V DC, output 48…660 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Provided accessory Thermal pad
Product or component type Panel mount relay
Device short name SSP1
Mounting support Panel
Number of phases 1 phase
[In] rated current 75 A
Solid state output type Zero voltage switching
SCR output
Output switching mode Zero voltage switching
Complementary
Test button With test button
[Uc] control circuit voltage 4...32 V DC
Minimum switching voltage 4 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Response time 0.5 cycle (turn-on)
0.5 cycle (turn-off)
Input current 7…12 mA
Output voltage 48...660 V AC
Load current 0.15…75 A
Transient overvoltage 1200 V
Surge current 1000 A for 16.6 ms
Maximum I²t for fusing 4150 A².s for 8.33 ms at 60 Hz
4555 A².s for 10 ms at 50 Hz
Co-ordination type Type 1 - 50 A miniature circuit breaker (MCB) - curve B
Type 2 - 40 A miniature circuit breaker (MCB) - curve B
Maximum leakage current 1 mA off-state
Maximum voltage drop <1.15 V on-state
DV/dt 500 V/µs off-state at maximum voltage
Power factor 0.5 (with maximum load)
Motor controller rating 1.5 hp 120 V AC
3 hp 240 V AC
7.5 hp 480 V AC
Insulation resistance 1000 MOhm at 500 V DC
Maximum capacitance 8 pF for input/output
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
[Uimp] rated impulse withstand voltage 6 kV output to case
6 kV input to output
Tightening torque 1.5...1.7 N.m for input
2...2.2 N.m for output
17.7...19.47 lb.in for output
13.27...15.04 lb.in for input
0.5...0.6 N.m for auxillary terminal
4.4...5.3 lb.in for auxillary terminal
Connections - terminals Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
Forked type tag connectors: 9.2 x 4 mm for input
Ring lugs: 9.2 x 4 mm for input
Forked type tag connectors: 11.7 x 4.5 mm for output
Ring lugs: 11.7 x 4.5 mm for output
Auxiliary/Alarm connection terminal Screw-type connector, 0.5...1.5 mm² (AWG 20...AWG 16) with slotted Philips screwdriver
Thermal resistance 0.3 °C/W junction to case
LED indicator LED, steady, green for ON status for control input/test button actuated
LED, steady, amber for ON status for load
LED, flashing, amber for control input to energise load
LED, steady, red for open-circuit for control input
LED, flashing, red for load cut-off/short-circuit
Maximum alarm output current 30 mA at 32 V DC
Minimum load current 150 mA
IP degree of protection IP20
Electromagnetic compatibility Electrostatic discharge 6 kV criteria A contact discharge conforming to IEC 61000-4-2
Electrostatic discharge 8 kV criteria A air discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test criteria A output ports conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test criteria B alarm port conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test 1 kV, 5/100 kHz criteria B output ports conforming to IEC 61000-4-4
Surge immunity test 1 kV criteria A output ports line to line conforming to IEC 61000-4-5
Surge immunity test 2 kV criteria A output ports line to earth conforming to IEC 61000-4-5
Safety reliability data B10d = 1731395
MTTFd = 1875.9 years
Net weight 97.1 g
Device presentation Complete product
Environment
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications CSA
EAC
UL
CE
Marking CSA
UL
EAC
CE
Standards UL 508
IEC 60950-1
IEC 62314
CSA C22.2 No 14-13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 4.500 cm
Package 1 Length 5.900 cm
Package 1 Weight 110.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.470 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7828