Schneider-Electric
 
SSP1D425BD picture- scope
SSP1D425BD
single phase relay, Harmony Solid State Relays, 25A, panel mount, DC switching, input 3.5 to 32V DC, output 1 to 150V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Panel mount relay
Device short name SSP1
Mounting support Panel
Number of phases 1 phase
[In] rated current 25 A
Solid state output type DC switching
Mosfet output
Output switching mode DC switching
Complementary
Test button Without test button
[Uc] control circuit voltage 3.5...32 V DC
Minimum switching voltage 3.5 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Response time 0.1 ms (turn-on)
0.1 ms (turn-off)
Input current 10…15 mA
Output voltage 1...150 V DC
Load current 0.001…25 A
Surge current 106 A for 10 ms
Co-ordination type Type 1 - 25 A miniature circuit breaker (MCB) - curve B
Type 2 - 13 A miniature circuit breaker (MCB) - curve B
Maximum leakage current 0.3 mA off-state
Maximum voltage drop <2.1 V on-state
Insulation resistance 1000 MOhm at 500 V DC
Maximum capacitance 50 pF for input/output
Dielectric strength 2.5 kV AC for input/output
2.5 kV AC for input or output to case
[Uimp] rated impulse withstand voltage 2.5 kV output to case
Tightening torque 1.5...1.7 N.m for input
2...2.2 N.m for output
Connections - terminals Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
Forked type tag connectors: 9.2 x 4 mm for input
Ring lugs: 9.2 x 4 mm for input
Forked type tag connectors: 11.7 x 4.5 mm for output
Ring lugs: 11.7 x 4.5 mm for output
Thermal resistance 0.22 °C/W junction to case
LED indicator LED, green for input
IP degree of protection IP20
Safety reliability data B10d = 1731395
MTTFd = 1875.9 years
Net weight 89.2 g
Device presentation Complete product
Environment
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications EAC
UL
CE
CSA
Marking EAC
CE
UL
CSA
Standards IEC 60950-1
UL 508
IEC 62314
CSA C22.2 No 14-13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.8 cm
Package 1 Length 6.7 cm
Package 1 Weight 105.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.485 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4769