Schneider-Electric
 
SSP3A250B7T picture- scope
SSP3A250B7T
three phase relay, Harmony Solid State Relays, 50A, panel mount, zero voltage switching, thermal pad, input 18 to 36V AC, output 42 to 660V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Provided accessory Thermal pad
Product or component type Panel mount relay
Device short name SSP
Mounting support Panel
Number of phases 3 phases
[In] rated current 50 A
Solid state output type Zero voltage switching
Output switching mode Zero voltage switching
Complementary
Test button Without test button
[Uc] control circuit voltage 18...36 V AC 50/60 Hz
Minimum switching voltage 18 V AC turn-on
Maximum switching voltage 2 V AC turn-off
Response time 20 ms (turn-on)
30 ms (turn-off)
Input current 15…20 mA
Output voltage 42...660 V AC
Load current 0.4…50 A
Transient overvoltage 1200 V
Surge current 715 A for 20 ms
750 A for 16.6 ms
Maximum I²t for fusing 2520 A².s for 10 ms at 50 Hz
2320 A².s for 8.3 ms at 60 Hz
Co-ordination type TVS
Maximum leakage current 3 mA off-state
Maximum voltage drop <1.6 V on-state
DV/dt 500 V/µs off-state at maximum voltage
Power factor 0.5 (with maximum load)
Motor controller rating 1.5 hp 40 °C 120 V AC
3 hp 40 °C 240 V AC
7.5 hp 40 °C 480 V AC
10 hp 40 °C 600 V AC
Motor power kW 1.1 kW at 40 °C 120 V AC
2.2 kW at 40 °C 240 V AC
5.5 kW at 40 °C 480 V AC
7.5 kW at 40 °C 600 V AC
Insulation resistance >= 1000 MOhm at 500 V DC
Maximum capacitance 8 pF for input/output
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
[Uimp] rated impulse withstand voltage 0.8 kV for input to case
6 kV for input/output circuit
6 kV for input/output to case
Tightening torque 1.2 N.m for input
2.5 N.m for output
Connections - terminals Screw terminals: 1 x 0.2...1 x 2.5 mm², (AWG 24...AWG 14) for input
Screw terminals: 1 x 1.5...1 x 10 mm², (AWG 16...AWG 8) for output
Thermal resistance 0.15 °C/W
LED indicator LED, green for input
IP degree of protection IP20
Electromagnetic compatibility Electrostatic discharge 4 kV criteria B contact discharge conforming to IEC 61000-4-2
Electrostatic discharge 8 kV criteria B air discharge conforming to IEC 61000-4-2
Conducted RF disturbances 10 V, 0.15...80 MHz criteria A conforming to IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test 10 V/m, 80 MHz...1 GHz criteria A conforming to IEC 61000-4-3
Surge immunity test 1 kV criteria B output ports line to line conforming to IEC 61000-4-5
Surge immunity test 2 kV criteria B output ports line to earth conforming to IEC 61000-4-5
Surge immunity test 1 kV criteria B input ports line to earth conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test 2 kV, 5kHz criteria B output ports conforming to IEC 61000-4-4
Immunity to voltage dips 0 %/20 ms criteria B conforming to IEC 61000-4-11
Immunity to voltage dips 40 %/200 ms criteria C conforming to IEC 61000-4-11
Immunity to voltage dips 70 %/500 ms criteria C conforming to IEC 61000-4-11
Immunity to short interruption 0 %/5 s criteria C conforming to IEC 61000-4-11
Electrical fast transient/burst immunity test 1 kV, 5kHz criteria B input ports conforming to IEC 61000-4-4
Radiated radio-frequency electromagnetic field immunity test 3 V/m, 1.4...6 GHz criteria A conforming to IEC 61000-4-3
Radiated emission 30...1000 Mhz environment A conforming to IEC 60947-1
Conducted emission 0.15...30 Mhz environment A conforming to IEC 60947-1
Net weight 0.37 kg
Width 104 mm
Height 74.6 mm
Depth 41 mm
Device presentation Complete product
Environment
Flame retardance V0 conforming to UL 94
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications CE
CSA
EAC
UL
UKCA
Marking CE
Standards IEC/EN 62314
IEC/EN 60947-4-2
IEC/EN 60947-4-3
UL 60947-4-2
C22.2 No. 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 8.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 368 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.190 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Lead free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5125