Schneider-Electric
 
SSRAC200 picture- scope
SSRAC200
Harmony, 4 Pin Connector Cable for SSM2 Relay
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Accessory for SSM2
Accessory / separate part category Connection accessory
Accessory / separate part destination SSM2 solid state relay
Range compatibility Harmony Solid State Relay
Cable length 2 m
Complementary
Electrical connection Cable end open - plug-in
AWG gauge 4 x AWG 28
Net weight 0.055 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.375 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No