Schneider-Electric
 
STBACO8220K picture- scope
STBACO8220K
standard analog output HART kit STB - 4..20 mA - 2 O - 15 bits + sign
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard analog output kit
Kit composition STBACO8220 module
STBXBA2000 base
STBXTS2100, 6-terminal spring clamp connector
STBXTS1100, 6-terminal screw type connector
Analogue output type Current: 4...20 mA
Analogue output number 2
Analogue output resolution 15 bits + sign
Complementary
Analogue output current 0.02 A
Response time 40 ms plus update time
Cold swapping Yes
Hot swapping Yes for standard NIMs
Fallback State 0 basic NIMs
User configurable standard NIMs
Data format EN 61131-2
IEC 61131-2
Update time 8 ms
Integral linearity +/- 0.05 %FS
Differential linearity Monotonic
Absolute accuracy error +/- 0.3 % of full scale at 25 °C
Temperature drift +/-0.005 %/°C
Insulation between channels and logic bus 1500 V for 1 minute
Insulation between channels and actuator bus 200 V
Product compatibility Power distribution module STBPDT3100/3105
Mounting base STBXBA1000
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 210 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
Depth 70 mm
Height 18.4 mm
Width 128.3 mm
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without)
Ambient air temperature for operation 32...140 °F without
Ambient air temperature for storage -40…85 °C without
Ambient air temperature for storage -40...185 °F without
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 8.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 144.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.234 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F760fd97-89c1-4651-a374-9b8eff254b6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No