Schneider-Electric
 
STBAVI1255K picture- scope
STBAVI1255K
basic analog input kit, Modicon STB, 0 to 10V, 2I, 10 bits
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic analog input kit
Kit composition STBAVI1255 module
STBXTS2100, 6-terminal spring clamp connector
STBXTS1100, 6-terminal screw type connector
STBXBA1000 base
Analogue input type Voltage 0...10 V
Analogue input number 2
Analogue input resolution 10 bits
Type of filter Single low pass input filter 25 Hz
Complementary
Absolute maximum input 50 V DC
Response time 5 ms
Cold swapping Yes
Hot swapping fallback No for basic NIMs
Data format EN 61131-2
IEC 61131-2
Update time 10 ms
Integral linearity +/- 0.2 %FS
Differential linearity Monotonic
Input impedance 400 kOhm
Maximum supply current for sensors 100 mA per input channels
Maximum source impedance 1 kOhm
Absolute accuracy error +/- 0.5 % of full scale 25 °C
Temperature drift +/-0.01 %/°C
Insulation between channels and logic bus 1500 V for 1 minute
Insulation between channels and sensor bus 30 V
Addressing requirement 2 input words
Product compatibility Mounting base STBXBA1000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 30 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
Net weight 0.116 kg
Environment
Product certifications FM Class 1 Division 2
ATEX Cat 3G
UL
CSA
C-Tick
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.38 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 448
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 448.0 cm
Package 3 Weight 60.48 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months