Schneider-Electric
 
STBCPS2111K picture- scope
STBCPS2111K
auxiliary power supply kit, Modicon STB, for logic of IO module
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Auxiliary power supply kit
Product specific application Supply for logic of I/O module
Complementary
Kit composition Terminal spring clamp connector
STBXBA2100 base
STBCPS2111 module
Terminal screw type connector
[Us] rated supply voltage 24 V
Supply circuit type DC
Supply voltage limits 19.2…30 V
Input current 400 mA
Output voltage 5.25 V +/- 0.21 % logic bus
Output voltage type DC
Power supply output current 1.2 A
Electrical connection 2 pins for removable connector for power supply
Marking CE
Overvoltage category II
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications UL
CSA
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation -25…70 °C (without derating)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 8.000 cm
Package 1 Length 13.100 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.458 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months