Schneider-Electric
 
STBDAI7220K picture- scope
STBDAI7220K
standard digital input kit - Modicon STB - 230 V AC - 2 I
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard digital input kit
Kit composition STBXTS1110, 5-terminal screw type connector
STBDAI7220 module
STBXTS2110, 5-terminal spring clamp connector
STBXBA2000 base
Discrete input number 2
Discrete input voltage 230 V
Discrete input voltage type AC
Complementary
Input voltage limits 0...40 V at state 0
159...256 V at state 1
Permissible voltage 265 V
Absolute maximum voltage 400 V 20 ms
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Current state 0 guaranteed <= 2 mA
Current state 1 guaranteed >= 4 mA
Response time 1.5 ms off-to-on
1.5 ms on-to-off
Protection type Power protection integrated fuse on PDM time lag 10 A
Input protection resistor-limited
Insulation between channels and logic bus 1780 V for 1 minute
Cold swapping Yes
Hot swapping Yes for standard NIMs
Product compatibility Power distribution module STBPDT2100/2105
I/O base STBXBA2000
[Us] rated supply voltage 115/230 V AC
Supply Power distribution module
Current consumption 40 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED per channel (green) channel status (IN1 to IN2)
1 LED (red) module error (ERR)
Depth 65.1 mm
Height 18.4 mm
Width 125 mm
Net weight 0.122 kg
Environment
Standards EN/IEC 61131-2 type 1
Product certifications CSA
UL
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 139.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.318 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 448
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 448.0 cm
Package 3 Weight 62.272 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months