Schneider-Electric
 
STBDAO5260K picture- scope
STBDAO5260K
standard digital output kit STB - 115 V AC - 2 O
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard digital output kit
Kit composition STBXBA2000 base
STBDAO5260 module
STBXTS1100, 5-terminal screw type connector
STBXTS2110, 5-terminal spring clamp connector
Discrete output number 2
Discrete output type Triac
Discrete output voltage 115 V
Discrete output voltage type AC
Complementary
Discrete output current 1000 mA 60 °C
2000 mA 30 °C
Discrete output logic Positive or negative
Output voltage 74....132 V AC
Absolute maximum voltage 132 V
Response time 10 ms off-to-on
10 ms on-to-off
Cold swapping Yes
Hot swapping Yes for standard NIMs
Fallback State 0 basic NIMs
User configurable standard NIMs
Protection type Output surge protection external fuse 5 A
Insulation between channels 1780 V for 1 minute
Insulation between channels and logic bus 1780 V for 1 minute
Maximum leakage current 2 mA at state 0 132 V
Surge current 20 A 40 ms
30 A 20 ms
Minimum load 1 mA
Reset Manual or automatic reset COM fault
Product compatibility Power distribution module STBPDT2100/2105
I/O base STBXBA2000
Supply Power distribution module
Current consumption 70 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED per channel (green) channel status (OUT1 to OUT2)
1 LED (red) module error (ERR)
Height 18.4 mm
Depth 70 mm
Width 128.3 mm
Net weight 0.067 kg
Environment
Standards IEC 61131-2
Product certifications CSA
UL
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 143 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.43 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months