Schneider-Electric
 
STBDDO3415K picture- scope
STBDDO3415K
basic digital output kit - Modicon STB - 24 V DC - 4 O
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic digital output kit
Kit composition STBXBA1000 base
STBXTS1100, 6-terminal screw type connector
STBXTS2100, 6-terminal spring clamp connector
STBDDO3415 module
Discrete output number 4
Discrete output type Solid state
Discrete output voltage 24 V
Discrete output voltage type DC
Complementary
Discrete output current 250 mA
Discrete output logic Positive
Output voltage 19.2...30 V DC
Absolute maximum voltage 56 V 1.3 ms
Response time 560 µs off-to-on
870 µs on-to-off
Cold swapping Yes
Hot swapping No for basic NIMs
Protection type Power protection integrated fuse on PDM time lag 5 A
Reverse polarity protection
Short-circuit protection
Thermal overload protection
Insulation between channels and logic bus 1500 V for 1 minute
Maximum leakage current 0.4 mA at state 0 30 V
Surge current 2.5 A 0.5 ms
Maximum load capacitance 50 µF
Maximum load inductance 500 mH at 4 Hz
Reset Manual or automatic reset COM fault
Product compatibility I/O base STBXBA1000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 70 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED per channel (green) channel status (OUT1 to OUT4)
Height 13.9 mm
Depth 70 mm
Width 128.3 mm
Net weight 0.11 kg
Environment
Standards IEC 61131-2
Product certifications CSA
FM Class 1 Division 2
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.178 kg
Unit Type of Package 3 P06
Number of Units in Package 3 448
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 85.032 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months