Schneider-Electric
 
STBEPI2145K picture- scope
STBEPI2145K
parallel interface kit, Modicon STB, 12 inputs 8 outputs channel
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Parallel interface kit
Product specific application TeSys Quickfit
TeSys U
Complementary
Kit composition Terminal spring clamp connector
STBXBA3000 base
Terminal screw type connector
STBEPI2145 module
Number of input channels 12
Input voltage 24 V
Input voltage type DC
Input voltage limits 15...30 V at state 1
-3...5 V at state 0
Current state 0 guaranteed <= 0.5 mA
Current state 1 guaranteed >= 2 mA
Number of output channels 8
Output voltage 24 V
Output voltage type DC
Protection type Power protection integrated fuse on PDM time lag 10 A
Overload protection
Short-circuit protection
Input protection resistor-limited
Cold swapping Yes
Hot swapping Yes for standard NIMs
Fallback State 0 basic NIMs
User configurable standard NIMs
Electrical connection 4 RJ45 connectors
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Product compatibility Power distribution module STBPDT3100/3105
Mounting base STBXBA3000
Current consumption <= 100 mA at 24 V DC for sensor bus
<= 220 mA at 24 V DC for actuator bus for 150 ms
100 mA at 5 V DC for logic bus
50 mA at 24 V DC for actuator bus (with all 8 outputs at state 0)
80 mA at 24 V DC for actuator bus per output at state 1
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
2 LEDs (green) switch position (S1 and S2)
4 LEDs (green) output status
Depth 170 mm
Height 28.1 mm
Width 128.3 mm
Net weight 0.165 kg
Environment
Product certifications FM Class 1 Division 2
UL
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation -25…70 °C (without derating)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 161 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.646 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 69 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months