Schneider-Electric
 
STBPDT2100K picture- scope
STBPDT2100K
standard power distribution kit STB - 115..230 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard power distribution kit
Complementary
Kit composition STBPDT2100 module
STBXBA2200 base
STBXTS2130, spring type connectors
STBXTS1130, screw type connectors
[Us] rated supply voltage 115...230 V
Supply circuit type AC
Supply frequency 50...60 Hz
Power supply output current 0…10 A at 30 °C (output circuit)
0…2.5 A at 60 °C (input circuit)
0…5 A at 30 °C (input circuit)
0…5 A at 60 °C (output circuit)
Voltage range 85...265 V AC sensor/actuator bus
Hot swapping fallback Hot swapping illegal
Protection type Built-in overcurrent protection, 10 A time-lag fuse for output circuit
Built-in overcurrent protection, 5 A time-lag fuse for input circuit
Permissible current 30 A for 2 minutes grounding terminal
Voltage detection threshold < 50 V +/-5 AC IN/OUT LED non lit
> 70 V +/-5 AC IN/OUT LED lit
Product compatibility Mounting base STBXBA2200
Marking CE
Overvoltage category II
Status LED 1 LED (green) actuator bus power supply (OUT)
1 LED (green) sensor bus power supply (IN)
Depth 65.1 mm
Height 18.4 mm
Width 125 mm
Net weight 0.129 kg
Environment
Product certifications CSA
FM Class 1 Division 2
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.6 cm
Package 1 Length 14.0 cm
Package 1 Weight 146.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.93 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 384
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 384.0 cm
Package 3 Weight 56.064 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months