Schneider-Electric
 
STBXBA1000 picture- scope
STBXBA1000
Modicon STB - mounting base - for I/O module - 13.9 mm
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Mounting accessories
Accessory / separate part type Base
Accessory / separate part designation Mounting base
Accessory / separate part destination I/O module
Complementary
Product compatibility STBDDO3605
STBDDI3230
STBDDI3420
STBDDO3415
STBDDI3610
STBDDO3230
STBACI1225
STBDDI3425
STBDDI3615
STBDDO3410
STBART0200
STBDDO3200
STBDDO3600
STBAVI1275
STBAVO1265
STBAVO1250
STBACI1230
STBAVI1255
STBACO1225
STBAVO1255
STBACO1210
STBAVI1270
Width 13.9 mm
Net weight 0.024 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 96
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.700 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months