Schneider-Electric
 
STBXBA3000 picture- scope
STBXBA3000
mounting base, Modicon STB, for IO module, 28.1mm
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Mounting accessories
Accessory / separate part type Base
Accessory / separate part designation Mounting base
Accessory / separate part destination I/O module
Counter module
Complementary
Product compatibility STBDDI3725
STBDRA3290
STBDDO3705
Width 28.1 mm
Net weight 0.048 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 4.900 cm
Package 1 Length 13.200 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 59
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.115 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months