Schneider-Electric
 
STBXBE1100K picture- scope
STBXBE1100K
bus extension kit, Modicon STB, EOS internal
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type EOS internal bus extension kit
Complementary
Kit composition STBXBE1100 module
STBXBA2400 size 2 base
STBXTS2120, 2-terminal spring clamp connector
STBXTS1120, 2-terminal screw type connector
Mounting location End of segment (except for the last segment)
Product compatibility Standard STB modules
Electrical connection Firewire for interface
Marking CE
Overvoltage category II
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications FM Class 1 Division 2
CSA
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.000 cm
Package 1 Length 13.200 cm
Package 1 Weight 115.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.151 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months