Schneider-Electric
 
STBXCA4002 picture- scope
STBXCA4002
Modicon STB - RS232C shielded twisted pair cable
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation RS232C shielded twisted pair cable
Accessory / separate part destination Network interface module
PC
Graphic terminal
Complementary
Product compatibility XBTGT7.
XBTGK5.
XBTGTW450
XBTGK2.
XBTGT5.
XBTGT6.
XBTGT2.
XBTGTW750
HMIGTO
XBTGT4.
Cable length 2 m
Electrical connection 1 connector SUB-D 9 pin(s)
1 connector 8 pin(s)
Communication port protocol Modbus
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 15.400 cm
Package 1 Length 15.400 cm
Package 1 Weight 146.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 38
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.300 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months