Schneider-Electric
 
STBXMP4440 picture- scope
STBXMP4440
memory card, Modicon STB, removable, SIM, 32kB
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part designation Removable memory SIM card 32 kB
Accessory / separate part type Memory card
Accessory / separate part category Separate parts
Accessory / separate part destination Application memory backup dedicated to standard network interface module
Quantity per set Set of 1
Complementary
Memory capacity 32 kB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 20.000 cm
Package 1 Length 27.500 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.509 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months