Schneider-Electric
 
STBXMP5600 picture- scope
STBXMP5600
Modicon STB - PDM fuse kit - for I/O module - 5 fuses 10 A
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Fuses
Accessory / separate part type Fuse kit
Accessory / separate part designation PDM fuse kit
Accessory / separate part destination I/O module
Quantity per set Set of 1
Complementary
Kit composition 5 fuses 10 A
5 fuses 5 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 12 cm
Package 1 Length 13 cm
Package 1 Weight 23 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 810 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months