Schneider-Electric
 
STBXTS1110 picture- scope
STBXTS1110
Modicon STB - 5 pin removable connector - for digital I/O module
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Removable connector
Accessory / separate part destination Digital I/O module
Connector type Screw connector
Quantity per set Set of 20
Complementary
Product compatibility STBDAI5230
STBDAO8210
STBDAO5260
STBDAI7220
STBDRC3210
STBDAI5260
STBDRA3290
Pin number 5
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months