Schneider-Electric
 
STBXTS1180 picture- scope
STBXTS1180
Modicon STB - 18 pin removable connector - for digital I/O module
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Removable connector
Accessory / separate part destination Digital I/O module
Connector type Screw connector
Quantity per set Set of 2
Complementary
Product compatibility STBDDO3705
STBDDI3725
Pin number 18
Net weight 0.047 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 12 cm
Package 1 Length 16 cm
Package 1 Weight 51 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.415 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1600
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 106.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months