Schneider-Electric
 
STBXTS2100 picture- scope
STBXTS2100
Modicon STB - 6 pin removable connector - for digital I/O module
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Removable connector
Accessory / separate part destination Digital I/O module
Connector type Spring connector
Quantity per set Set of 20
Complementary
Product compatibility STBDDI3420
STBDDI3610
STBDDO3605
STBDDI3230
STBDDO3600
STBDDO3415
STBDDI3615
STBDDI3725
STBDDO3705
STBDDO3410
STBDDO3200
STBDDI3425
STBDDO3230
Pin number 6
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 12.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.847 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months