|
|
|
STBXTS2180
Modicon STB - 18 pin removable connector - for digital I/O module
|
|
|
Main
Range of product
|
Modicon STB distributed I/O solution
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Removable connector
|
Accessory / separate part destination
|
Digital I/O module
|
Connector type
|
Spring connector
|
Quantity per set
|
Set of 2
|
Complementary
Product compatibility
|
STBDDO3705
STBDDI3725
|
Pin number
|
18
|
Net weight
|
0.034 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
13.0 cm
|
Package 1 Length
|
16.0 cm
|
Package 1 Weight
|
38.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.09 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
50
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
3.0 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|