Schneider-Electric
 
STBXTS6610 picture- scope
STBXTS6610
connector, Modicon STB, HE10, for 16 output module STBDDO3705 to ABE7 base
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type HE10 connector
Accessory / separate part destination 16-input module
Product specific application To Modicon Telefast ABE 7 base
Connector type HE10
Complementary
Product compatibility STBDDI3725
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 150
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.65 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months