Schneider-Electric
 
SWMXDS001 picture- scope
SWMXDS001
MB+ DRIVER SUITE CD - 1 USER
Telemecanique
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 18.500 cm
Package 1 Length 27.500 cm
Package 1 Weight 139.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 278.000 g
Offer Sustainability
Take-back No