Schneider-Electric
 
SXWRCF16AM10001 picture- scope
SXWRCF16AM10001
Controller, EasyLogic, RP-C, BACnet MS/TP, 8 universal input/output, 4 solid state relay outputs, 3 relay form A outputs, 1 high power relay output
Schneider Electric
Characteristics
Main
Topology Daisy chain
Width 181 mm
Mounting mode DIN rail mount
Panel-mounted
Product certifications RCM
cUL listed
UL listed
Power consumption in W 8 W
Power consumption in VA 14 VA
Device application Low voltage fan coil
Chilled beam
Product or component type Field controller
Device short name RP-C-16A-M-24V
Function available Programmable
Smart sensor input
Model RP-C-F16A-M
Colour Black
Range EasyLogic
Network frequency 50 Hz
60 Hz
Ambient air temperature for storage -20…70 °C
Display type Without display
IP degree of protection IP20
Ambient air temperature for operation 0…50 °C at normal operation
Input/output type 8 universal I/O
Input voltage 0...10 V DC for universal input
Relative humidity 0…95 % RH, non-condensing
Memory type 6 MB internal
32 MB flash
Communication port support RS485
[Us] rated supply voltage 24 V AC +/- 15 %
Number of outputs 3 form A relay output
1 form C relay
4 solid-state relay output
Height 110 mm
Depth 64 mm
Protection type Internal fuse
MOV suppression
Output voltage 0...10 V DC for analog output
Range of product EasyLogic
Range EasyLogic
Complementary
Switching frequency 25 Hz
Product compatibility BACnet field controller
Product brand Schneider Electric
Sensor type BACnet field controller
Backup time 7 days
Flame retardance UL94-V0
Communication port protocol BACnet MS/TP
Processor name ARM Cortex-A7 single core 500 MHz SRAM 6 MB
FRAM 8 kB
Flash 32 MB
Standards EN 61000-6-3
EN 50491-5-2
UL 2043
EN 61000-6-2
EN 50491-5-3
EN 60730-1
EN 60730-2-11
EN 50491-3
UL 916
ICES-003
Range compatibility EasyLogic controller
Power consumption in VA 14 VA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.2 cm
Package 1 Width 6.6 cm
Package 1 Length 18 cm
Package 1 Weight 400 g
Unit Type of Package 2 S02
Number of Units in Package 2 7
Package 2 Height 39.8 cm
Package 2 Width 29.9 cm
Package 2 Length 15 cm
Package 2 Weight 3.23 kg
Unit Type of Package 3 P06
Number of Units in Package 3 168
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 103 cm
Package 3 Weight 88 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E3cbd511-0b52-4662-947b-2e4bb098b553
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 311