Schneider-Electric
 
TCSCAR01NM120 picture- scope
TCSCAR01NM120
CANopen line terminator, Altivar, for spring terminal connector
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Altivar 312
Altivar Machine ATV320
Altivar Machine ATV340 except Sercos drives
Altivar Process ATV900
Altivar Process ATV600
Altivar 32
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Line terminator
Product or component type CANopen line terminator
Accessory / separate part destination 2.5 mm² spring terminal blocks type AB1
Complementary
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 3.300 cm
Package 1 Length 14.400 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.484 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 16.952 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months