Schneider-Electric
 
TCSCCN1FNX1SA picture- scope
TCSCCN1FNX1SA
CANopen bus connection cable - straight - M12-A female-wire - 1m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface I/O block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead M12 female - A coding - 5 ways - straight for bus IN
Cable length 1 m
Net weight 0.089 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 18.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 79.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.786 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months