Schneider-Electric
 
TCSCCN4F3M05T picture- scope
TCSCCN4F3M05T
CANopen preassembled cable, for CANopen bus, 0.5m, 1 x RJ45, 1 female SUB D 9
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Twido
Modicon M238
Modicon M258
Modicon LMC058
Magelis XBT GC, GT/GK with control
Bus type CANopen
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product or component type CANopen preassembled cable
Accessory / separate part destination CANopen bus
Complementary
Cable length 0.5 m
Electrical connection 2 connectors
Connector type 1 RJ45
1 female SUB-D 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 19.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.131 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months