Schneider-Electric
 
TCSCTN023F13M03 picture- scope
TCSCTN023F13M03
CANopen terminal adaptor, Altivar, Lexium, 2 RJ45 connectors for daisy chain connection
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Altivar 71
Altivar Machine ATV320
Lexium SD3
Altivar Machine ATV340 except Sercos drives
Altivar 312
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Adaptor
Product or component type CANopen terminal adaptor
Accessory / separate part destination For link conforming to the CANopen standard
Complementary
Electrical connection 2 connectors RJ45 for daisy chain connection of CANopen bus <0.3 m
1 cable RJ45 for connecting the drive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 51.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.548 kg
Unit Type of Package 3 P06
Number of Units in Package 3 480
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 41.384 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months