Schneider-Electric
 
TCSCTN026M16M picture- scope
TCSCTN026M16M
CANopen terminal adaptor, Altivar, 2 spring terminals for daisy chain connection
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Altivar Machine ATV340 except Sercos drives
Altivar 312
Altivar Machine ATV320
Altivar 71
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Adaptor
Product or component type CANopen terminal adaptor
Accessory / separate part destination For link conforming to the CANopen standard
Complementary
Electrical connection 1 cable RJ45 for connecting the drive
2 spring terminals for daisy chain connection of CANopen bus <0.6 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 223.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.061 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 250e9757-b20f-4f7f-9a8f-ccda6f1a0cd3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months