Schneider-Electric
 
TCSEAAF1LFH00 picture- scope
TCSEAAF1LFH00
Fiber SFP module for TCSESM switches - 1000BASE-LH, single-mode
Schneider Electric
Characteristics
Main
Range of product Modicon
Accessory / separate part category Connection accessories
Accessory / separate part type Fiber optic adaptor
Accessory / separate part designation Fiber optic adaptor
Accessory / separate part destination Gigabit ports with LC connector
Mode of transmission Single mode
Complementary
Product compatibility MCSESM switch
TCSESM switch
Depth 50 mm
Port Ethernet 1000BASE-LH
Width 20 mm
Height 18 mm
Net weight 0.04 kg
Environment
Ambient air temperature for operation 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 12.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 805.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months