Schneider-Electric
 
TCSEAAF1LFU00 picture- scope
TCSEAAF1LFU00
Fiber SFP module for TCSESM switches - 1000BASE-SX, multimode
Schneider Electric
Characteristics
Main
Range of product Modicon
Accessory / separate part category Connection accessories
Accessory / separate part type Fiber optic adaptor
Accessory / separate part designation Fiber optic adaptor
Accessory / separate part destination Gigabit ports with LC connector
Mode of transmission Multi mode 50/125 µm
Multi mode 62.5/125 µm
Complementary
Product compatibility MCSESM switch
TCSESM switch
Depth 50 mm
Port Ethernet 1000BASE-SX
Width 20 mm
Height 18 mm
Net weight 0.04 kg
Environment
Ambient air temperature for operation 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 12.500 cm
Package 1 Length 17.500 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.216 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ef40d87-1149-40ff-8202-2b7600a9a574
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months