Schneider-Electric
 
TCSECE300R2 picture- scope
TCSECE300R2
cable, Modicon Networking, ethernet copper cable, CE, 300 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable
Accessory / separate part destination Ethernet network
Cable length 300 m
Cable packaging Roll
Complementary
Transmission support medium 4 shielded twisted pairs
Communication network category 5e
AWG gauge AWG 24
Marking CE
Conductor material Copper
Environment
Standards EIA/TIA-568 category CAT 5E
EN 50173 class D
IEC 11801 class D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 43.000 cm
Package 1 Length 44.000 cm
Package 1 Weight 14.400 kg
Unit Type of Package 2 S06
Number of Units in Package 2 3
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 49.930 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months