Schneider-Electric
 
TCSECE3M3M1S4 picture- scope
TCSECE3M3M1S4
Ethernet ConneXium cable - shielded twisted pair - 2 x rugged RJ45 - CE - 1 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Shielded twisted pair straight cable
Accessory / separate part destination Ethernet network
Cable length 1 m
Complementary
Transmission support medium Twisted shielded pairs cable
Communication network category 5e
AWG gauge AWG 24
Electrical connection 2 connectors, RJ45 straight connector with 8 pin(s)
Marking CE
Cover material PUR
Environment
IP degree of protection IP20
Standards EN 50173 class D
EIA/TIA-568 category CAT 5E
IEC 11801 class D
Flame retardance Class C2 conforming to IEC 322-1
Class C2 conforming to NF C 32070-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 20.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.570 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months