Schneider-Electric
 
TCSECL1M3M3S2 picture- scope
TCSECL1M3M3S2
Ethernet ConneXium cable - M12 connector - RJ45 connector - IP67 - 3 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet IP67 switch
Cable length 3 m
Complementary
Range compatibility Transparent Ready
Twido
OsiSense XG
Modicon M340 automation platform
Electrical connection 1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, RJ45 straight connector
Conductor material Copper
Net weight 0.11 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 17.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 151.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.740 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months