Schneider-Electric
 
TCSECU300R2 picture- scope
TCSECU300R2
Ethernet ConneXium copper cable for Ethernet network - UL - 300 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable
Accessory / separate part destination Ethernet network
Cable length 300 m
Cable packaging Roll
Complementary
Transmission support medium 4 shielded twisted pairs
Communication network category 5e
AWG gauge AWG 24
Marking UL
Conductor material Copper
Environment
Standards EIA/TIA-568 category CAT 5E
IEC 11801 class D
EN 50173 class D
UL 444
CMG FT4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.000 cm
Package 1 Width 42.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 14.076 kg
Unit Type of Package 2 P06
Number of Units in Package 2 3
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 49.228 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months