Schneider-Electric
 
TCSEFEC23F3F21 picture- scope
TCSEFEC23F3F21
firewall, Modicon Networking, industrial firewall, 2 ports for copper
Schneider Electric
Characteristics
Main
Range of product ConneXium
Product or component type Ethernet TCP/IP firewall
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
SSH
HTTP
HTTPS
SNMP
SFTP
SCP
LLDP
RS232
Port Ethernet 10/100BASE-TX - 2 port(s) copper cable
Cybersecurity Syslog protocol support
IPSec
User interface Built-in firewall
Encryption protocol MAC addresses filtering
Complementary
Integrated connection type Shielded RJ45 copper cable
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Maximum cable distance between devices 100 m copper cable
Ethernet service Multicast filtering
Syslog
Communication service Port monitoring
Diagnostics run time Signal contact
Self test
MAC notification
Redundancy Redundant network coupling
Router redundancy
[Us] rated supply voltage 12...48 V
Supply voltage limits 9.6…60 V DC SELV
18…30 V AC SELV
Power consumption in W 6.9 W
Electrical connection Removable connector 6 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
UL
RCM
Function available System information
Report
IP Firewall list
Configuration check
Reachability test (ping)
Alarms (Traps)
Local signalling 2 LEDs (green) for P1 P2 power supplies
1 LED (red) for fault
1 dual colour LED (green/yellow) for device status
1 dual colour LED (green/yellow) for memory key status
1 dual colour LED (green/yellow) for internal port status
1 dual colour LED (green/yellow) for serial port status
Alarm output 1 voltfree contact 1 A
Alarm function Power supply fault
Data link status
Switch fault
Temperature threshold
External memory removed
Ethernet cabling system TF switches
Width 60 mm
Height 145 mm
Depth 125 mm
Net weight 0.61 kg
Environment
Ambient air temperature for operation -40…70 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 508
EN/IEC 61131
EN/IEC 60950
Product certifications CE
UL
RCM
DNV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.000 cm
Package 1 Width 22.000 cm
Package 1 Length 22.500 cm
Package 1 Weight 1.031 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 2.700 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months