Schneider-Electric
 
TCSEGDB23F24FK picture- scope
TCSEGDB23F24FK
Modbus Plus proxy module, Modicon X80, conformal coating
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Modbus Plus proxy module
Structure type Industrial bus
Complementary
Communication gateway Ethernet Modbus TCP to Modbus Plus
Product compatibility M340 PLC
Physical interface 10/100BASE-T
RS485
Method of access Token ring Modbus Plus
CSMA/CD Modbus TCP
Transmission support medium Modbus Plus single twisted pair cable
Modbus TCP category 5 shielded twisted pair (STP)
Transmission rate 1 Mbit/s, 450 m bus for Modbus Plus per segment
1 Mbit/s, 1800 m bus for Modbus Plus with 3 repeaters
10...100 Mbit/s, 100 m bus for Modbus TCP without repeater
Number of server device(s) 128
Communication service Modbus TCP messaging
Modbus Plus messaging
Configuration control
Diagnostics
Modbus Plus server (scanned by the PLC)
FDR
SNMP network management
Read/write variables
Global Data
Peer cop dialogue
Integrated connection type 2 Ethernet TCP/IP - RJ45 for Modbus TCP
2 Modbus - SUB-D 9 for Modbus Plus
Current consumption 300 mA at 24 V DC external
Module format Standard
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -45…85 °C
Relative humidity 10…95 % without condensation
Operating altitude <= 2000 m
Protective treatment Conformal coating Humiseal 1A33
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 17.600 cm
Package 1 Length 26.200 cm
Package 1 Weight 693.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.150 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No