Schneider-Electric
 
TCSEK3MR10 picture- scope
TCSEK3MR10
connector, Modicon Networking, rugged RJ45 connector, field assembled, package of 10 connectors
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Product or component type RJ45 connector
Quantity per set Set of 10
Environment
IP degree of protection IP20
Environmental characteristic 3C3 conforming to IEC 60721-3-3
Standards Category CAT 5E
EIA/TIA-568-D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 15.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 168.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.717 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months