Schneider-Electric
 
TCSEQM113M13M picture- scope
TCSEQM113M13M
Modicon TESYSPORT ETHERNET INTERFACE
Telemecanique
Characteristics
Main
Communication port protocol SSH
HTTP
HTTPS
SNMP
SFTP
SCP
LLDP
Complementary
Ethernet service SNMP-Traps and SYSLOG
Communication service Telnet
TFTP
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 16.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 244.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.377 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months