Schneider-Electric
 
TCSESB083F23F0 picture- scope
TCSESB083F23F0
network switch, Modicon Networking, basic managed, 8 ports for copper
Schneider Electric
Characteristics
Main
Range of product ConneXium
Product or component type Ethernet TCP/IP managed switch
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
HTTP
HTTPS
SNMP
RS232
LLDP
SNTP
MRP (Media Redundancy Protocol)
Port Ethernet 10/100BASE-TX - 8 port(s) copper cable
Maximum number of switches in cascade Unlimited
Cybersecurity Role-based access control
Complementary
Integrated connection type Shielded RJ45 copper cable
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Maximum cable distance between devices 100 m copper cable
Ethernet service Configuration via web server
Multicast filtering
Data stream control
IGMP Snooping
SNMP-Traps and SYSLOG
Communication service TFTP
Quality of Service (QoS)
Port monitoring
Port mirroring
Diagnostics run time Signal contact
Self test
Maximum number of switches in a ring 50
Redundancy HiPER ring
RSTP
[Us] rated supply voltage 12...24 V
Supply voltage limits 9.6…32 V DC SELV
Power consumption in W 6 W
Electrical connection Removable connector 6 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
UL
RCM
Function available System information
Local signalling 1 dual colour LED (green/yellow) for P1 P2 power supplies
1 LED (red) for fault
1 dual colour LED (green/yellow) for ring manager
1 LED (green) for stand-by
1 dual colour LED (green/yellow) for channel diagnostic
Device status
Alarm output 1 voltfree contact 1 A
Alarm function Power supply fault
Data link status
Switch fault
Redundancy ring fault
Switch fault
Incorrect configuration
Temperature threshold
Ethernet cabling system TF switches
Width 47 mm
Height 131 mm
Depth 111 mm
Net weight 0.4 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 508
EN/IEC 61131
Product certifications CE
UL
RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 16.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 412.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.930 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4ef40d87-1149-40ff-8202-2b7600a9a574
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months