Schneider-Electric
 
TCSESL043F23F0 picture- scope
TCSESL043F23F0
network switch, Modicon Networking, lite managed, 4 ports for copper
Schneider Electric
Characteristics
Main
Range of product ConneXium
Product or component type Ethernet TCP/IP managed switch
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
HTTP
HTTPS
SNMP
LLDP
Port Ethernet 10/100BASE-TX - 4 port(s) copper cable
Maximum number of switches in cascade Unlimited
Cybersecurity Enable/disable communication ports
Complementary
Integrated connection type Shielded RJ45 copper cable
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Maximum cable distance between devices 100 m copper cable
Ethernet service Configuration via web server
Multicast filtering
Syslog
SNMP-Traps
Communication service TFTP
Port monitoring
Diagnostics run time Log file
Maximum number of switches in a ring 50
Redundancy RSTP
[Us] rated supply voltage 12...24 V
Supply voltage limits 9.6…32 V DC SELV
Power consumption in W 2.35 W
Electrical connection Removable connector 3 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
CULus
RCM
Local signalling 1 LED (green) for power supply
1 LED per channel (yellow) for data rate (ETH LINK)
1 LED per channel (green) for link status
Ethernet cabling system TF switches
Width 25 mm
Height 114 mm
Depth 79 mm
Net weight 0.103 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP30
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 61010
Product certifications CE
UL
RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 12.400 cm
Package 1 Length 17.600 cm
Package 1 Weight 153.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 28
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.161 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4ef40d87-1149-40ff-8202-2b7600a9a574
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months